Component reference
High-performance automation with FANUC
Gripper | Components | Mechanical and plant engineering

2-Jaw Parallel Grippers
Series GPP5000IL

- Pneumatic drive combined with IO-Link technology
- Up to 50% cycle time reduction and up to 90% compressed air savings
- Connection via just one pneumatic line and IO-Link cable
1. 2-jaw parallel grippers

- Pneumatic drive combined with IO-Link technology
- Up to 50% cycle time reduction and up to 90% compressed air savings
- Connection via just one pneumatic line and IO-Link cable
Task & Solution
Our 2-jaw parallel gripper GPP5000IL in combination with the FANUC Europe M-1000/550F-46A combines a pneumatic drive with IO-Link technology and thus enables up to 50% shorter cycle times and up to 90% less compressed air consumption. The gripper is corrosion-protected, sealed to IP64 and designed for up to 30 million maintenance-free cycles. The result of this combination: Handling with high payload plus intelligent EOAT: clean integration, more process transparency and industrial robustness - ideal for demanding applications.
Source: FANUC Germany
Built-in standard components